Comparison (1)

Comparison (1)

Export page
Remove all
Pressure transmitter, MBS 3250, 0.00 bar - 16.00 bar, 0.00 psi - 232.00 psi

060G1864

Gross weight
  • 0.178 Kilogram
Net weight
  • 0.157 Kilogram
Volume
  • 0.408 Liter
EAN
  • 5702423160983 

+ supply
  • Pin 1 
- common
  • Pin 2 
Accuracy, max. [±FS%]
  • 1 %
Accuracy, typical [±FS%]
  • 0.5 %
Adj. zero point and span
  • No 
Ambient temperature range [°C] [max]
  • 100 °C
Ambient temperature range [°C] [min]
  • -40 °C
Ambient temperature range [°F] [max]
  • 212 °F
Ambient temperature range [°F] [min]
  • -40 °F
Approval
  • ATEX 
Approval comments
  • ATEX Ex ec IIA T4 Gc 
CE evaluated
  • Yes 
China RoHS compliance
  • Yes 
Compensated temp. range [°C] [max]
  • 100 °C
Compensated temp. range [°C] [min]
  • 0 °C
Compensated temp. range [°F] [max]
  • 212 °F
Compensated temp. range [°F] [min]
  • 32 °F
EEE category
  • 5 small equipment (any external dimension 50 cm) 
Electrical conn. Male/Female
  • Male and Female 
Electrical connection
  • Angular connector 
Electrical connection size
  • Pg 9 
Electrical connection standard
  • EN 175301-803-A 
Enclosure rating IP
  • IP65 
EU RoHS compliance
  • Yes 
EU RoHS exemption clause
  • No 
Flush diaphragm
  • No 
High Clipping Level
  • 22.4 
In scope of WEEE
  • Yes 
In scope of WEEE and contain batteries
  • No 
International Article Number
  • 5702423160983 
Intrinsically safe
  • No 
Low Clipping level
  • 3.6 
Medium temperature range [°C] [max]
  • 125 °C
Medium temperature range [°C] [min]
  • -40 °C
Medium temperature range [°F] [max]
  • 257 °F
Medium temperature range [°F] [min]
  • -40 °F
Non-linearity BFSL [±FS%]
  • 0.2 %
Output signal
  • Current 
Output signal [mA] [max]
  • 20 mA
Output signal [mA] [min]
  • 4 mA
Overload pressure max. [bar]
  • 150 bar
Packing format
  • Multi pack 
Pressure connection HEX [mm]
  • 27 mm
Pressure connection size
  • 1/4 
Pressure connection standard
  • DIN 3852-E 
  • ISO 1179-2 (Form E) 
Pressure connection type
Pressure Male/Female
  • Male 
Pressure range [bar] [max]
  • 16 bar
Pressure range [bar] [min]
  • 0 bar
Pressure range [psi] [max]
  • 232 psi
Pressure range [psi] [min]
  • 0 psi
Pressure reference
  • Gauge (relative) 
Product group
  • Sensors 
Product Name Description
  • Pressure transmitter 
Pulse-snubber
  • Yes 
Quantity per packing format
  • 14 pc
REACH Candidate List substances
  • Lead (CAS no. 7439-92-1) 
Response time max. [ms]
  • 4 ms
SCIP dossier no.
  • 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d 
SCIP dossier product name
  • AKS/MBS 
Specification key
  • MBS 3250-2211-A1GB04-1 
Supply voltage [V] DC [max]
  • 32 V
Supply voltage [V] DC [max]
  • 32 V
Supply voltage [V] DC [min]
  • 9 V
Supply voltage [V] DC [min]
  • 9 V
Type
  • MBS 3250 
UK RoHS compliance
  • Yes 
No products for comparison added.
Please click "+Add to compare list"on at least two products and click the comparison icon in the top menu