Comparison (1)

Comparison (1)

You can compare up to 3 products. Just click the "Add to comparison" button available on category pages, product pages, and other relevant pages.

Export page
Remove all
Solenoid coil, AM110C, DIN Spade, Multi pack

042N0845

Add up to 3 products using the
"Add to comparison" button.

Gross weight
  • 0.11 Kilogram
Net weight
  • 0.102 Kilogram
Volume
  • 0.093 Liter
EAN
  • 5702423049943 

Actuator size
  • 9 mm 
Ambient temperature range [°C] [max]
  • 50 °C
Ambient temperature range [°C] [min]
  • -40 °C
Ambient temperature range [°F] [max]
  • 122 °F
Ambient temperature range [°F] [min]
  • -40 °F
Coil connection
  • DIN Spade 
Coil design standard
  • VDE 0580 
Coil fastening
  • Finger screw 
Coil winding insulation class
  • Class H to IEC 85 
Colour
  • Black 
Duty rating
  • Continuous 
EEE category
  • 5 small equipment (any external dimension 50 cm) 
Electrical connection
  • DIN Spade 
Electrical connection size
  • 6.3 mm x 0.8 mm 
Electrical connection standard
  • EN175301-803 
Electrical connector
  • 3 x spades 
Enclosure rating IP
  • IP00 
Frequency [Hz]
  • 50/60 Hz 
In scope of WEEE
  • Yes 
In scope of WEEE and contain batteries
  • No 
Packing format
  • Multi pack 
Parts Program name
  • EV210A 
  • EV220A 
  • EV310A 
Power consumption 50Hz [VA]
  • 14 VA
Power consumption 60Hz [VA]
  • 11 VA
Power consumption [W] 50Hz
  • 7.5 W
Power consumption [W] 60Hz
  • 5.5 W
Product accessories
  • Solenoid coil accessories 
Product group
  • Solenoid valves 
Product Name Description
  • Solenoid coil 
Quantity per packing format
  • 24 pc
REACH Candidate List substances
  • Lead (CAS no. 7439-92-1) 
SCIP dossier no.
  • 23785618-b379-4da7-a913-ecd40c8fae6d 
SCIP dossier product name
  • Solenoid coils 
Serviceable
  • No 
Supply voltage 50Hz Max [V]
  • 110 V
Supply voltage 60Hz Max [V]
  • 110 V
Type
  • AM110C 
Type designation
  • AM110C 
No products for comparison added.
Please click "+Add to compare list"on at least two products and click the comparison icon in the top menu