Comparison (1)

Comparison (1)

You can compare up to 3 products. Just click the "Add to comparison" button available on category pages, product pages, and other relevant pages.

Export page
Remove all
Solenoid valve, EV220B, Function: NC, G, 1/2, 4.000 m³/h, NBR

032U7170

Add up to 3 products using the
"Add to comparison" button.

Gross weight
  • 0.73 Kilogram
Net weight
  • 0.68 Kilogram
Volume
  • 3.684 Liter
EAN
  • 5702423124756 

Actuator
Actuator size
  • 13.5 mm 
Actuator size [in]
  • 0.53 in 
Actuator system [mm]
  • 13.5 mm
Ambient temperature max. [°C]
  • 80 °C
Ambient temperature max. [°F]
  • 176 °F
Application
  • Open 
Approval
  • DNVGL-CG-0339 
Body material
  • Brass 
China RoHS compliance
  • Out of scope 
Connection Internal/External
  • Internal 
Connection material
  • Brass 
Connection size [in]
  • 1/2 
Connection standard
  • ISO 228-1 
Connection type
Cv value [gal/min]
  • 4.6 gal/min
Differential pressure [bar] [max]
  • 16 bar
Differential pressure [bar] [min]
  • 0.3 bar
Differential pressure [psi] [max]
  • 232 psi
Differential pressure [psi] [min]
  • 4.35 psi
EEE category
  • 5 small equipment (any external dimension 50 cm) 
Est. time to close, water [ms]
  • 350 ms
Est. time to open, water [ms]
  • 40 ms
EU RoHS compliance
  • Yes with exemptions 
EU RoHS exemption clause
  • 6(c) 
Flow direction
  • Single-flow 
Flow direction indicator
  • Embossed 1-way arrow 
Fluid Group
Function
  • NC 
In scope of WEEE
  • Yes 
In scope of WEEE and contain batteries
  • No 
Kv value [m³/h]
  • 4 m³/h
Max media viscosity [cSt]
  • 50 cSt
Max. test pressure [bar]
  • 24 bar
Max. test pressure [psig]
  • 348 psig
Max. Working Pressure [bar]
  • 16 bar
Max. Working Pressure [psig]
  • 232 psig
Media recommendations
  • Water,Brine,Oil,Air 
Media tolerance comments
  • Neutral media 
Medium temperature range [°C] [max]
  • 90 °C
Medium temperature range [°C] [min]
  • -10 °C
Medium temperature range [°F] [max]
  • 194 °F
Medium temperature range [°F] [min]
  • -14 °F
Number of ways
  • 2/2 
Open/close equalizing orifice
  • Optional Equalization orifice 
Operation
  • Servo-operated (diaphragm) 
Orifice size [mm]
  • 15 mm
Orifice size fraction [in]
  • 5/8 in 
Packing format
  • Multi pack 
Parts Program name
  • EV220B 15 - 50 
Product accessories
  • Solenoid valve accessories 
Product group
  • Solenoid valves 
Product Name Description
  • Solenoid valve 
Quantity per packing format
  • 24 pc
REACH Candidate List substances
  • Lead (CAS no. 7439-92-1) 
SCIP dossier no.
  • b8af40bc-3f7f-4177-bd55-c3503cccfc04 
SCIP dossier product name
  • EV220B 15-50 brass NC - solenoid valve 
Seal Material
  • NBR 
Serviceable
  • Solenoid valve spare parts 
Specification key
  • EV220B 15B G 12N NC000 
Type
  • EV220B 
Type designation
  • EV220B 15 
UK RoHS compliance
  • Out of scope 
No products for comparison added.
Please click "+Add to compare list"on at least two products and click the comparison icon in the top menu