Comparison (1)

Comparison (1)

Export page
Remove all
Solenoid valve, EV310A, Function: NO, G, 1/8, 0.040 m³/h, FKM

032H8125

Gross weight
  • 0.096 Kilogram
Net weight
  • 0.089 Kilogram
Volume
  • 0.113 Liter
EAN
  • 5702423050291 

Actuator
Actuator size
  • 9 mm 
Actuator size [in]
  • 0.35 in 
Actuator system [mm]
  • 9 mm
Ambient temperature max. [°C]
  • 50 °C
Ambient temperature max. [°F]
  • 122 °F
Application
  • Closed and Drain 
Body material
  • Brass 
China RoHS compliance
  • Out of scope 
Connection Internal/External
  • Internal 
Connection material
  • Brass 
Connection size [in]
  • 1/8 
Connection standard
  • ISO 228-1 
Connection type
Cv value [gal/min]
  • 0.05 gal/min
Differential pressure [bar] [max]
  • 13 bar
Differential pressure [bar] [min]
  • 0 bar
Differential pressure [psi] [max]
  • 189 psi
Differential pressure [psi] [min]
  • 0 psi
EEE category
  • 5 small equipment (any external dimension 50 cm) 
Est. time to close, water [ms]
  • 10 ms
Est. time to open, water [ms]
  • 10 ms
EU RoHS compliance
  • Yes with exemptions 
EU RoHS exemption clause
  • 6(c) 
Flow direction indicator
  • Engraved A-P-R 
Fluid Group
Function
  • NO 
In scope of WEEE
  • Yes 
In scope of WEEE and contain batteries
  • No 
Kv value [m³/h]
  • 0.04 m³/h
Max media viscosity [cSt]
  • 20 cSt
Max. test pressure [bar]
  • 19.5 bar
Max. test pressure [psig]
  • 283 psig
Max. Working Pressure [bar]
  • 13 bar
Max. Working Pressure [psig]
  • 189 psig
Media recommendations
  • Oil,Comp.Air,Vacuum 
Media tolerance comments
  • Neutral media 
Medium temperature range [°C] [max]
  • 100 °C
Medium temperature range [°C] [min]
  • 0 °C
Medium temperature range [°F] [max]
  • 212 °F
Medium temperature range [°F] [min]
  • 32 °F
Number of ways
  • 3/2 
Operation
  • Direct-operated 
Orifice size [mm]
  • 1.2 mm
Orifice size fraction [in]
  • 3/64 in 
Packing format
  • Multi pack 
Parts Program name
  • EV310A 
Product accessories
  • Solenoid coil accessories 
  • Solenoid valve accessories 
Product group
  • Solenoid valves 
Product Name Description
  • Solenoid valve 
Quantity per packing format
  • 16 pc
REACH Candidate List substances
  • Lead (CAS no. 7439-92-1) 
SCIP dossier no.
  • 049058ad-6d73-4ec9-9d2b-b574054e817d 
Seal Material
  • FKM 
Serviceable
  • Solenoid valve spare parts 
Specification key
  • EV310A 1.2B G 18F NO000 
Type
  • EV310A 
Type designation
  • EV310A 1.2 
UK RoHS compliance
  • Out of scope 
No products for comparison added.
Please click "+Add to compare list"on at least two products and click the comparison icon in the top menu