Comparison (1)

Comparison (1)

You can compare up to 3 products. Just click the "Add to comparison" button available on category pages, product pages, and other relevant pages.

Export page
Remove all
Solenoid coil, BE024AS, DIN Spade, Supply voltage [V] AC: 24, Multi pack

018F6182

Add up to 3 products using the
"Add to comparison" button.

Gross weight
  • 0.274 Kilogram
Net weight
  • 0.259 Kilogram
Volume
  • 0.279 Liter
EAN
  • 5702428024457 

Actuator size
  • 13.5 mm 
Ambient temperature range [°C] [max]
  • 80 °C
Ambient temperature range [°C] [min]
  • -40 °C
Ambient temperature range [°F] [max]
  • 175 °F
Ambient temperature range [°F] [min]
  • -40 °F
Approval
  • CE 
  • EAC 
  • LLC CDC TYSK 
  • UKCA 
CE evaluated
  • Yes 
China RoHS compliance
  • Out of scope 
Coil connection
  • DIN Spade 
Coil design standard
  • VDE 0580 
Coil fastening
  • Clip-on 
Coil winding insulation class
  • Class H to IEC 85 
Colour
  • Blue 
Compliance
  • EN 60730-1 
Duty rating
  • Continuous 
EEE category
  • 5 small equipment (any external dimension 50 cm) 
Electrical connection
  • DIN Spade 
Electrical connection size
  • 6.3 mm x 0.8 mm 
Electrical connection standard
  • EN175301-803 
Electrical connector
  • 3 x spades 
Enclosure rating IP
  • IP20 
EU RoHS compliance
  • Out of scope 
Frequency [Hz]
  • 50 Hz 
In scope of WEEE
  • Yes 
In scope of WEEE and contain batteries
  • No 
Packing format
  • Multi pack 
Parts included
  • Cap 
Parts Program name
  • EV210B 
  • EV212B 
  • EV220B 15 - 50 
  • EV220B 6 - 22 
  • EV220B 65 - 100 
  • EV222B 
  • EV224B 
  • EV227B 
  • EV250B 
  • EV251B 
Power consumption 50Hz [VA]
  • 21 VA
Power consumption [W] 50Hz
  • 12 W
Product accessories
  • Solenoid coil accessories 
Product group
  • Solenoid valves 
Product Name Description
  • Solenoid coil 
Quantity per packing format
  • 50 pc
REACH Candidate List substances
  • Lead (CAS no. 7439-92-1) 
Rel. Humidity [% RH] [max]
  • 97 %
Rel. Humidity [% RH] [min]
  • 0 %
Rel. Humidity conditions
  • Non-condensation 
SCIP dossier no.
  • 23785618-b379-4da7-a913-ecd40c8fae6d 
SCIP dossier product name
  • Solenoid coils 
Serviceable
  • No 
Spare part number
  • 018F6182 
Supply voltage 50Hz Max [V]
  • 24 V
Supply voltage [V] AC
  • 24 V
Type
  • BE024AS 
Type designation
  • BE024AS 
UK RoHS compliance
  • Out of scope 
No products for comparison added.
Please click "+Add to compare list"on at least two products and click the comparison icon in the top menu