Comparison (1)

Comparison (1)

Export page
Remove all
Differential pressure switch, RT260A

017D002466

Gross weight
  • 1.276 Kilogram
Net weight
  • 1.002 Kilogram
Volume
  • 4.715 Liter
EAN
  • 5702428042819 

Ambient temperature range [°C] [max]
  • 70 °C
Ambient temperature range [°C] [min]
  • -50 °C
Ambient temperature range [°F] [max]
  • 158 °F
Ambient temperature range [°F] [min]
  • -58 °F
Approval
  • CCC 
  • CE 
  • CMIM 
  • EAC 
  • KR 
  • LLC CDC EURO-TYSK 
  • LVD 
  • PZH 
  • RINA 
  • RMRS 
  • RoHS 
  • RoHS China 
  • TYSK 
  • UKCA 
CE evaluated
  • Yes 
China RoHS compliance
  • Yes 
Contact differential [bar]
  • 0.5 bar
Contact function
  • SPDT 
Contact rating
  • AC15=3 A, 400 V 
  • AC1=10 A, 400 V 
  • AC3=4 A, 400 V 
  • DC13=12 W, 220 V 
  • LR=28 A, 400 V 
Diff.press.setting range [bar] [max]
  • 11 bar
Diff.press.setting range [bar] [min]
  • 1.5 bar
Diff.press.setting range [MPa] [max]
  • 1.1 MPa
Diff.press.setting range [MPa] [min]
  • 0.15 MPa
Diff.press.setting range [psi] [max]
  • 159.5 psi
Diff.press.setting range [psi] [min]
  • 21.8 psi
EEE category
  • 5 small equipment (any external dimension 50 cm) 
Electrical conn. Male/Female
  • Female 
Electrical connection
  • Screwed cable entry 
Electrical connection size
  • 2xPg 13.5 
Electrical connection standard
  • DIN 40430 
Electrical spec. standard
  • EN 60947-4/-5 
EN 60947 electrical properties
  • Insulation: 400V 
  • Pollution degree: 3 
  • Rated impulse voltage: 4 kV 
  • Short circuit prot, fuse: 10A 
EN 60947 wiring properties
  • Flex, ferrules: 0.2-1.5 mm2 
  • Flex, no ferrules: 0.2-2.5 mm2 
  • Solid/stranded: 0.2-2.5 mm2 
Enclosure rating IP
  • IP66 
EU RoHS compliance
  • Yes 
EU RoHS exemption clause
  • No 
In scope of WEEE
  • Yes 
In scope of WEEE and contain batteries
  • No 
Max. test pressure [bar] Pe
  • 47 bar
Max. test pressure [psig]
  • 681 psig
Max. Working Pressure [bar]
  • 42 bar
Max. Working Pressure [psig]
  • 609 psig
Operat. range LP side [bar] Pe [max]
  • 31 bar
Operat. range LP side [bar] Pe [min]
  • -1 bar
Operat. range LP side [psig]Pe [max]
  • 450 psig
Operat. range LP side [psig]Pe [min]
  • -15 psig
Packing format
  • Multi pack 
Pressure connection notes
  • Weld nipple d6.5/D10mm 
Pressure connection size
  • 3/8 
Pressure connection standard
  • ISO 228-1 
Pressure connection type
Pressure Male/Female
  • Male 
Pressure range [bar] Pe [max]
  • 31 bar
Pressure range [bar] Pe [min]
  • -1 bar
Product accessories
  • Generic accessories 
  • Switches accessories 
Product description
  • Diff. Pressure Switch 
Product group
  • Switches and thermostats 
Product Name Description
  • Differential pressure switch 
Quantity per packing format
  • 9 pc
REACH Candidate List substances
  • Lead (CAS no. 7439-92-1) 
Refrigerants
  • R11 
  • R12 
  • R123 
  • R124 
  • R134a 
  • R22 
  • R404A 
  • R407A 
  • R407C 
  • R407F 
  • R407H 
  • R422B 
  • R422D 
  • R438A 
  • R507C 
  • R717 
Relay release time [s]
  • 0 s
Reset function
  • Auto 
SCIP dossier no.
  • 54f3e4b2-77e8-4825-a1c1-c3d5ba584171 
Serviceable
  • Contact systems 
Type
  • RT260A 
UK RoHS compliance
  • Yes 
UL approved refrigerants
  • R11 
  • R12 
  • R123 
  • R124 
  • R134a 
  • R22 
  • R404A 
  • R407A 
  • R407C 
  • R407F 
  • R407H 
  • R422B 
  • R422D 
  • R438A 
  • R507C 
No products for comparison added.
Please click "+Add to compare list"on at least two products and click the comparison icon in the top menu