Warranty & Service

145B3037

Akva Lux High Flow S XB37H-30 PTC

Product details

Gross weight 23 Kilogram
Net weight 22.5 Kilogram
Volume 75 Liter
EAN 5702428526531

 

Additional information Direct HE with differential pressure controller
Safety function
Thermostatic mixing circuit
Connection direction Bottom
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 200 mm
Depth without cover [mm] 150 mm
Description Akva Lux High Flow S XB37H-30 PTC
DH connection size G3/4"
DH connection type G int. Thread
DHW capacity [kW] 78 kW
DHW circulation Extra
DHW connection size G3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name PTC
DHW HEX type XB37
Differential pressure controller AVPL
Floor heating circuit - pump brand Wilo
Floor heating circuit - pump type Wilo Yonos Para 15/6
Heating circuit - control Thermostatic valve
Height with cover [mm] 740 mm
Height without cover [mm] 616 mm
HEX heating brazing material Stainless steel
HEX heating type Brazed
In scope of WEEE and contain batteries No
Manufacturer's name Danfoss
Number of households [Max] 2
Number of households [Min] 1
Package depth [mm] 150 mm
Package height [mm] 620 mm
Package width [mm] 580 mm
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 1
Supply temperature construction [˚C] 95 °C
Type Warranty & Service
Width with cover [mm] 600 mm
Width without cover [mm] 573 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality