Warranty & Service

145B2061

Akva Vita WSS Low Temp DHW XB37H-30 PM

Product details

Gross weight 20 Kilogram
Net weight 19.5 Kilogram
Volume 75 Liter
EAN 5702424653729

 

Additional information Direct HE with differential pressure controller
Safety function
Thermostatic mixing circuit
China RoHS compliance Out of scope
Connection direction Bottom
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 200 mm
Depth without cover [mm] 150 mm
Description Akva Vita WSS Low Temp DHW XB37H-30 PM
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] 58 kW
DHW circulation Extra
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow
DHW controller name PM
DHW HEX type XB37
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Heating circuit - control Thermostat
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 1
Supply temperature construction [˚C] 95 °C
Type Warranty & Service
UK RoHS compliance Out of scope
Width with cover [mm] 740 mm
Width without cover [mm] 600 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality