Warranty & Service

145B2059

Akva Vita FSS Low Temp TD XB37H-30 PM

Product details

Gross weight 20 Kilogram
Net weight 19.5 Kilogram
Volume 75 Liter
EAN 5702424653705

 

Additional information DHW
Direct HE with differential pressure controller
Thermo-actuators TWA-A NC
Zone valve
China RoHS compliance Out of scope
Connection direction Bottom
DCW static pressure [bar] [Min] 2 bar
Description Akva Vita FSS Low Temp TD XB37H-30 PM
DH connection size G3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] 58 kW
DHW circulation Yes
DHW connection size G3/4"
DHW connection type G int. Thread
DHW Control type Flow
DHW controller name PM
DHW HEX type XB37
DHW pipe size Ø18
Differential pressure controller AVPL
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating circuit - control Thermostat
Heating control type Differential pressure + zone valve
In scope of WEEE and contain batteries No
Package depth [mm] 150 mm
Package height [mm] 620 mm
Package width [mm] 580 mm
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 1
Supply temperature construction [˚C] 95 °C
Type Warranty & Service
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality