MCD50632BT7G4X00CV1

134N9366

This product has been discontinued.

MCD50632BT7G4X00CV1
VLT® Soft Starter MCD 500
380-690 VAC, 632A, IP00,
Control Voltage: 24 VAC/VDC

Model code: MCD50632BT7G4X00CV1

Product details

Gross weight 60 kg
Net weight 60 kg
Volume 132.3 l
EAN 5710107953714

VLT® SOFT STARTER MCD500 SERIES

Product View (Switch) GLBL Global (Standard)
Product group MCD VLT® Soft Starter MCD
MCD Series 5 500
Current Rating 0632 632A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 7 380-690 VAC
Enclosure G4 Frame size 4
Reserved X Reserved
IP Rating 00 IP00
Control Voltage CV1 24 VAC/VDC
Typecode Part 1 MCD50632BT7G4X00CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD50632BT7G4X00CV1
Calculated Gross Weight [kg] 74.5
Calculated Net Weight [kg] 60
ECCN EU EAR99
ECCN US EAR99
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality