VLT® Power Supply Module, 30kW, EC

175G0167

The Power Supply Module is the power supply to the MSD 510, ISD 510 and
DSD 510 servo system. The DC-link and 24/48 V DC are distributed via the
backlink in the backplates to all system modules.

Nominal input voltage: 3x 400-480 V AC +/-10%
DC-link voltage: 565-680 +/-10%
Rated output power: 30 kW
Peak power: 60kW
Bus system: EtherCAT
Protection rating: IP20

Product details

Gross weight 6.3 kg
Net weight 6 kg
Volume 0.332 hl
EAN 5714853170166

Accessories DSD 510

/Product Group VLT® Decentral Servo Drive DSD
/Product Variant (510) 510

Accessories ISD 510

Product Group VLT® Integrated Servo Drive
Product Variant (510) ISD 510

Accessories MSD 510

/Product Group VLT® Multiaxis Servo Drive MSD
/Product Variant MSD 510 Servo Drive Module 511
MSD 510 Servo Drive Module 512

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality