Flange set, Flange, 50 mm, Butt weld
027N2550
Connection standard: EN 10220, Material Spec.: Steel, Used for product: PMFH 300; PMLX 50; PMFL 300; PML 50; PM 50
Connection standard: EN 10220, Material Spec.: Steel, Used for product: PMFH 300; PMLX 50; PMFL 300; PML 50; PM 50
Gross weight | 3.003 Kg |
Net weight | 2.943 Kg |
Volume | 1.598 Liter |
EAN | 5702422002604 |
Gross weight | 3.003 Kg |
Net weight | 2.943 Kg |
Volume | 1.598 Liter |
EAN | 5702422002604 |
Connection size [in] | 2 in |
Connection size [mm] | 50 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Square |
Flange version | 12.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 4 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
PM 50 PMFH 300 PMFL 300 PML 50 PMLX 50 |
Connection size [in] | 2 in |
Connection size [mm] | 50 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Square |
Flange version | 12.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 4 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
PM 50 PMFH 300 PMFL 300 PML 50 PMLX 50 |