Flanges, PM/L 80 - Bolt/nut set, PM 80
027F2224
This product has been discontinued.
PM/L 80 - Bolt/nut set, Used for product: PM 80, Packing format: Multi pack, Quantity per packing format: 3
PM/L 80 - Bolt/nut set, Used for product: PM 80, Packing format: Multi pack, Quantity per packing format: 3
Gross weight | 4.54 Kg |
Net weight | 4.54 Kg |
Volume | 1.651 Liter |
EAN | 5702422169888 |
Gross weight | 4.54 Kg |
Net weight | 4.54 Kg |
Volume | 1.651 Liter |
EAN | 5702422169888 |
Connection size | M20 |
Connection type | Thread |
In scope of WEEE and contain batteries | No |
Material Spec. | Stainless steel |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Bolt/Nut set |
Quantity per packing format | 3 pc |
Thread length [in] | 2.756 in |
Thread length [mm] | 70 mm |
Type | Accessory |
Type designation | Bolt and nut set |
Used for product | PM 80 |
Used for product comments | For flange connections |
Connection size | M20 |
Connection type | Thread |
In scope of WEEE and contain batteries | No |
Material Spec. | Stainless steel |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Bolt/Nut set |
Quantity per packing format | 3 pc |
Thread length [in] | 2.756 in |
Thread length [mm] | 70 mm |
Type | Accessory |
Type designation | Bolt and nut set |
Used for product | PM 80 |
Used for product comments | For flange connections |