Gauge valve accessories, ACCESSORY BLIND NUT+GASKET G1/2 SS
148B4317
ACCESSORY BLIND NUT+GASKET G1/2 SS, Packing format: Multi pack, Quantity per packing format: 70
ACCESSORY BLIND NUT+GASKET G1/2 SS, Packing format: Multi pack, Quantity per packing format: 70
Gross weight | 0.06 Kg |
Net weight | 0.054 Kg |
Volume | 0.072 Liter |
EAN | 5702428285094 |
Gross weight | 0.06 Kg |
Net weight | 0.054 Kg |
Volume | 0.072 Liter |
EAN | 5702428285094 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Gauge valve accessories |
Product Name Description | Blind |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Blind nut and gasket |
Used for product comments | G 1/2 stainless |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Gauge valve accessories |
Product Name Description | Blind |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Blind nut and gasket |
Used for product comments | G 1/2 stainless |