Spare part, SVA-DH 250, Gaskets
148B4303
Product Type: Spare part, Used for product: SVA-DH 250, Type designation: Gaskets
Product Type: Spare part, Used for product: SVA-DH 250, Type designation: Gaskets
Gross weight | 0.557 Kilogram |
Net weight | 0.288 Kilogram |
Volume | 7.343 Liter |
EAN | 5715162736425 |
Gross weight | 0.557 Kilogram |
Net weight | 0.288 Kilogram |
Volume | 7.343 Liter |
EAN | 5715162736425 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVA-DL/SVA-DH spare parts |
Product Name Description | Cone |
Quantity per packing format | 6 pc |
Type | Spare part |
Type designation | Gaskets |
Used for product | SVA-DH 250 |
Used for product comments | Cone |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVA-DL/SVA-DH spare parts |
Product Name Description | Cone |
Quantity per packing format | 6 pc |
Type | Spare part |
Type designation | Gaskets |
Used for product | SVA-DH 250 |
Used for product comments | Cone |