Spare part, KDC/GVD 65, Spring kit
148G3622
Product Type: Spare part, Used for product: KDC/GVD 65, Type designation: Spring kit
Product Type: Spare part, Used for product: KDC/GVD 65, Type designation: Spring kit
Gross weight | 0.073 Kg |
Net weight | 0.072 Kg |
Volume | 0.624 Liter |
EAN | 5702428345729 |
Gross weight | 0.073 Kg |
Net weight | 0.072 Kg |
Volume | 0.624 Liter |
EAN | 5702428345729 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Press. control valve sparepart |
Product Name Description | Spring |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Spring kit |
UK RoHS compliance | Out of scope |
Used for product | KDC/GVD 65 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Press. control valve sparepart |
Product Name Description | Spring |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Spring kit |
UK RoHS compliance | Out of scope |
Used for product | KDC/GVD 65 |