Spare part, ICV 40 body, Service kit
027H4222
This product has been discontinued.
We have a replacement.
We have a replacement.
Product Type: Spare part, Used for product: ICV 40 body, Type designation: Service kit
Product Type: Spare part, Used for product: ICV 40 body, Type designation: Service kit
Gross weight | 0.063 Kg |
Net weight | 0.063 Kg |
Volume | 0.184 Liter |
EAN | 5702428234993 |
Gross weight | 0.063 Kg |
Net weight | 0.063 Kg |
Volume | 0.184 Liter |
EAN | 5702428234993 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Service kit |
Quantity per packing format | 50 pc |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | ICV 40 body |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Service kit |
Quantity per packing format | 50 pc |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | ICV 40 body |