Spare part, GBC 90bar V3 6s-12s, Seal cap
009L5209
Product Type: Spare part, Used for product: GBC 90bar V3 6s-12s, Type designation: Seal cap, Seal cap
Product Type: Spare part, Used for product: GBC 90bar V3 6s-12s, Type designation: Seal cap, Seal cap
Gross weight | 0.011 Kg |
Net weight | 0.009 Kg |
Volume | 0.01 Liter |
EAN | 5715162732243 |
Gross weight | 0.011 Kg |
Net weight | 0.009 Kg |
Volume | 0.01 Liter |
EAN | 5715162732243 |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | BM/GBC valve spare parts |
Product Name Description | Seal cap |
Quantity per packing format | 4 pc |
Type | Spare part |
Type designation | Seal cap |
Used for product | GBC 90bar V3 6s-12s |
Width across flats [mm] | 21 mm |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | BM/GBC valve spare parts |
Product Name Description | Seal cap |
Quantity per packing format | 4 pc |
Type | Spare part |
Type designation | Seal cap |
Used for product | GBC 90bar V3 6s-12s |
Width across flats [mm] | 21 mm |