Sensor set, Blister, RTW, RA-FN, RLV-S, DN 10, Angle

013G6507

RTW + RA-FN 105 A "F" + RLV-S 10 A (BP)

Product details

Gross weight 0.512 Kg
Net weight 0.512 Kg
Volume 1.997 Liter
EAN 5702425117923

 

Colour White RAL 9016
Connection type to valve RA
Contents of set 3-elements
Description RTW + RA-FN 105 A "F" + RLV-S 10 A (BP)
Design Angle
In scope of WEEE and contain batteries No
Packaging type Blister
Product group Sensor set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-S
SCIP dossier no. 0d185833-f9ad-4010-adf8-dac5bb2c4da0
SCIP dossier product name RTW, RA-FN & RLV-S set
Sensor design RTW
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Standard
Type RTW + RA-FN + RLV
Valve size DN 10
Valve type RA-FN

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality