Spare part, EV310B G 18-38 FKM, Service kit
032U2033
Product Type: Spare part, Used for product: EV310B G 18-38 FKM, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV310B G 18-38 FKM, Type designation: Service kit, Service kit
Gross weight | 0.035 Kg |
Net weight | 0.022 Kg |
Volume | 0.126 Liter |
EAN | 5702423180325 |
Gross weight | 0.035 Kg |
Net weight | 0.022 Kg |
Volume | 0.126 Liter |
EAN | 5702423180325 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Function | NC |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Armature w/ mounted spring O-ring |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Seal Material | FKM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV310B G 18-38 FKM |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Function | NC |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Armature w/ mounted spring O-ring |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Seal Material | FKM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV310B G 18-38 FKM |