Spare part, EV250B NO 10-12BD FKM, Service kit
032U5320
Product Type: Spare part, Used for product: EV250B NO 10-12BD FKM, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV250B NO 10-12BD FKM, Type designation: Service kit, Service kit
Gross weight | 0.279 Kg |
Net weight | 0.252 Kg |
Volume | 0.328 Liter |
EAN | 5702423214334 |
Gross weight | 0.279 Kg |
Net weight | 0.252 Kg |
Volume | 0.328 Liter |
EAN | 5702423214334 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Function | NO |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
4 x Screws Assist spring Diaphragm NO actuator unit O-ring for coil |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 15 pc |
REACH Candidate List substances | No |
Seal Material | FKM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV250B NO 10-12BD FKM |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Function | NO |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
4 x Screws Assist spring Diaphragm NO actuator unit O-ring for coil |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 15 pc |
REACH Candidate List substances | No |
Seal Material | FKM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV250B NO 10-12BD FKM |