Spare part, EV222 15-50 EPDM, Service kit
042U1009
Product Type: Spare part, Used for product: EV222 15-50 EPDM, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV222 15-50 EPDM, Type designation: Service kit, Service kit
Gross weight | 0.118 Kg |
Net weight | 0.109 Kg |
Volume | 0.224 Liter |
EAN | 5702423112524 |
Gross weight | 0.118 Kg |
Net weight | 0.109 Kg |
Volume | 0.224 Liter |
EAN | 5702423112524 |
China RoHS compliance | Out of scope |
Description | Isolating Diaphragm |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Medium temperature range [°C] [max] | 50 °C |
Medium temperature range [°C] [min] | -20 °C |
Packing format | Multi pack |
Parts included |
4 x Screws Assembled isolating unit Locking button Nut for coil O-ring |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV222 15-50 EPDM |
China RoHS compliance | Out of scope |
Description | Isolating Diaphragm |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Medium temperature range [°C] [max] | 50 °C |
Medium temperature range [°C] [min] | -20 °C |
Packing format | Multi pack |
Parts included |
4 x Screws Assembled isolating unit Locking button Nut for coil O-ring |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV222 15-50 EPDM |