Spare part, EV210BW 2-4,5 BE NC, Service kit
132U8002
Product Type: Spare part, Used for product: EV210BW 2-4,5 BE NC, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV210BW 2-4,5 BE NC, Type designation: Service kit, Service kit
Gross weight | 0.096 Kg |
Net weight | 0.083 Kg |
Volume | 0.253 Liter |
EAN | 5715162464243 |
Gross weight | 0.096 Kg |
Net weight | 0.083 Kg |
Volume | 0.253 Liter |
EAN | 5715162464243 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Armature tube assembly Armature w /valve plate Compession spring O-ring for armature tube Screw M4 X 6 Torx T15 Spare part installation guide |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV210BW 2-4,5 BE NC |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Armature tube assembly Armature w /valve plate Compession spring O-ring for armature tube Screw M4 X 6 Torx T15 Spare part installation guide |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV210BW 2-4,5 BE NC |