Spare part, AV210C G1, Installation guide
042N4805
Product Type: Spare part, Used for product: AV210C G1, Type designation: Installation guide, Repair kit
Product Type: Spare part, Used for product: AV210C G1, Type designation: Installation guide, Repair kit
Gross weight | 0.117 Kg |
Net weight | 0.085 Kg |
Volume | 0.638 Liter |
EAN | 5702423204038 |
Gross weight | 0.117 Kg |
Net weight | 0.085 Kg |
Volume | 0.638 Liter |
EAN | 5702423204038 |
China RoHS compliance | Out of scope |
Connection size [in] | 1 |
Connection type | G |
Description | Repair Set |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Ext. operat. valve spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 5 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Seal Material | PTFE |
Type | Spare part |
Type designation | Installation guide |
UK RoHS compliance | Out of scope |
Used for product | AV210C G1 |
China RoHS compliance | Out of scope |
Connection size [in] | 1 |
Connection type | G |
Description | Repair Set |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Ext. operat. valve spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 5 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Seal Material | PTFE |
Type | Spare part |
Type designation | Installation guide |
UK RoHS compliance | Out of scope |
Used for product | AV210C G1 |