Pt element temperature sensors

Shows 55 product(s)

084Z2068

Temperature sensor, MBT 5116, 8 mm, NPT,1/4-18, ANSI/ASME B1.20.1

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 10, Protection tube material: AISI 316 Ti, Electrical connection: Deutsch DT04, Electrical connection size: 3 pin

084Z2351

Temperature sensor, MBT 5116, 75 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 10, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z2366

Temperature sensor, MBT 5116, 20 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Slim-line, Electrical connection size: Pg 13.5

084Z2369

Temperature sensor, MBT 5116, 10 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Slim-line, Electrical connection size: Pg 13.5

084Z2496

Temperature sensor, MBT 5116, 15 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 10, Protection tube material: AISI 316 Ti, Electrical connection: Slim-line, Electrical connection size: Pg 9

084Z3140

Temperature sensor, MBT 5116, 10 mm, M,33x2, ISO 965

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 10, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z3141

Temperature sensor, MBT 5116, 15 mm, M,33x2, ISO 965

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 10, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z3257

Temperature sensor, MBT 5116, 10 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 10, Protection tube material: AISI 316 Ti, Electrical connection: Slim-line, Electrical connection size: Pg 9

084Z3260

Temperature sensor, MBT 5116, 20 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 10, Protection tube material: AISI 316 Ti, Electrical connection: Slim-line, Electrical connection size: Pg 9

084Z3261

Temperature sensor, MBT 5116, 25 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 10, Protection tube material: AISI 316 Ti, Electrical connection: Slim-line, Electrical connection size: Pg 9

View: