Temperature sensor, MBT 3250, 200 mm, G,1/4
097U0042
Temperature range [°C]: -50 - 150, Sensor element type: NTC, Sensor elem. resistance [Ohm]: 10000, Protection tube material: AISI 316 Ti
Temperature range [°C]: -50 - 150, Sensor element type: NTC, Sensor elem. resistance [Ohm]: 10000, Protection tube material: AISI 316 Ti
Gross weight | 0.135 Kg |
Net weight | 0.125 Kg |
Volume | 0.292 Liter |
EAN | 5702428539050 |
Gross weight | 0.135 Kg |
Net weight | 0.125 Kg |
Volume | 0.292 Liter |
EAN | 5702428539050 |
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
Cable type | N/A |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection standard | ISO 228 |
Connection type | G |
Electrical conn. Male/Female | Male |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 7.87 in |
Insertion length [mm] | 200 mm |
Insertion type | Fixed |
Number of terminals [pcs] | 3 pc |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 1/4 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.32 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 20 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) |
SCIP dossier no. | 1741c763-fa54-4cb9-973c-52e51e4079b9 |
Sensor elem. resistance [Ohm] | 10000 |
Sensor element [pc] | 1 pc |
Sensor element type | NTC |
Sensor Insert | Exchangeable |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 3250 |
Type designation | MBT 3250-9900-200-119 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
Cable type | N/A |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection standard | ISO 228 |
Connection type | G |
Electrical conn. Male/Female | Male |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 7.87 in |
Insertion length [mm] | 200 mm |
Insertion type | Fixed |
Number of terminals [pcs] | 3 pc |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 1/4 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.32 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 20 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) |
SCIP dossier no. | 1741c763-fa54-4cb9-973c-52e51e4079b9 |
Sensor elem. resistance [Ohm] | 10000 |
Sensor element [pc] | 1 pc |
Sensor element type | NTC |
Sensor Insert | Exchangeable |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 3250 |
Type designation | MBT 3250-9900-200-119 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |