Temperature sensor, MBT 5113, 150 mm, G,3/4, ISO 228-1-A
097U0323
Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Gross weight | 0.76 Kilogram |
Net weight | 0.756 Kilogram |
Volume | 1.568 Liter |
EAN | 5715162947883 |
Gross weight | 0.76 Kilogram |
Net weight | 0.756 Kilogram |
Volume | 1.568 Liter |
EAN | 5715162947883 |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
Connection material | AISI 316 Ti |
Connection standard | ISO 228 |
Connection type | G |
Electrical connection | Type B |
Electrical connection size | Pg 16 |
Enclosure rating IP | IP65 |
Extension length [in] | 3.94 in |
Extension length [mm] | 100 mm |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 5.91 in |
Insertion length [mm] | 150 mm |
Insertion type | Fixed |
Number of terminals [pcs] | 2 pc |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | AISI 316 Ti |
Process connection size | 3/4 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] [max] | 0.95 in |
Protection tube diameter [in] [min] | 0.55 in |
Protection tube diameter [mm] [max] | 24 mm |
Protection tube diameter [mm] [min] | 14 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 6 pc |
Sensor element standard | EN 60584-2 |
Sensor element tolerance | Class 2 |
Sensor Insert | Exchangeable |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [min] | 8 V |
Temperature range [°C] [max] | 800 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 1472 °F |
Temperature range [°F] [min] | -58 °F |
Thermocouple | 1 x NiCr-Ni, Type K |
Thermocouple design std. | EN 61515 |
Thermocouple tolerance | EN 60584-2 Class 2 |
Transmitter setting range [°C] [max] | 400 °C |
Transmitter setting range [°C] [min] | 0 °C |
Transmitter setting range [°F] [max] | 752 °F |
Transmitter setting range [°F] [min] | 32 °F |
Transmitter type | Galv. isolated |
Type | MBT 5113 |
Type designation | MBT 5113-B002-150-10-H140 |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
Connection material | AISI 316 Ti |
Connection standard | ISO 228 |
Connection type | G |
Electrical connection | Type B |
Electrical connection size | Pg 16 |
Enclosure rating IP | IP65 |
Extension length [in] | 3.94 in |
Extension length [mm] | 100 mm |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 5.91 in |
Insertion length [mm] | 150 mm |
Insertion type | Fixed |
Number of terminals [pcs] | 2 pc |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | AISI 316 Ti |
Process connection size | 3/4 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] [max] | 0.95 in |
Protection tube diameter [in] [min] | 0.55 in |
Protection tube diameter [mm] [max] | 24 mm |
Protection tube diameter [mm] [min] | 14 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 6 pc |
Sensor element standard | EN 60584-2 |
Sensor element tolerance | Class 2 |
Sensor Insert | Exchangeable |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [min] | 8 V |
Temperature range [°C] [max] | 800 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 1472 °F |
Temperature range [°F] [min] | -58 °F |
Thermocouple | 1 x NiCr-Ni, Type K |
Thermocouple design std. | EN 61515 |
Thermocouple tolerance | EN 60584-2 Class 2 |
Transmitter setting range [°C] [max] | 400 °C |
Transmitter setting range [°C] [min] | 0 °C |
Transmitter setting range [°F] [max] | 752 °F |
Transmitter setting range [°F] [min] | 32 °F |
Transmitter type | Galv. isolated |
Type | MBT 5113 |
Type designation | MBT 5113-B002-150-10-H140 |
Wires [pcs] | 2 pc |