Shows 78 product(s)
Thermostat, KP61
Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 4000, Enclosure rating IP: IP30
Thermostat, KP61
Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 6000, Enclosure rating IP: IP30
Thermostat, KP61
Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 11500, Enclosure rating IP: IP44
Thermostat, KP61
Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 2030, Enclosure rating IP: IP30
Thermostat, KP61
Temperature range [°C]: -30 - 13, Reset function: Auto, Contact function: SPDT, Sensor type: Remote air coil, Capillary tube length [mm]: 2030, Enclosure rating IP: IP30