Shows 69 product(s)
Pressure switch, RT1AE
Regulation range [bar] Pe: -0.80 - 5.00, Differential [bar]: 0.50 - 1.60, Contact function: SPDT gold, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Pressure switch, RT1A
Regulation range [bar] Pe: -0.80 - 5.00, Differential [bar]: 0.50 - 1.60, Contact function: SPDT, Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Pressure switch, RT1A
Regulation range [bar] Pe: -0.80 - 5.00, Differential [bar]: 0.50, Contact function: SPDT, Reset function: Manual Min, Pressure connection type: M, Pressure connection size: 12 x 1.5, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Pressure switch, RT5A
Regulation range [bar] Pe: 4.00 - 17.00, Differential [bar]: 1.20 - 4.00, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Pressure switch, RT5A
Regulation range [bar] Pe: 4.00 - 17.00, Differential [bar]: 1.30, Contact function: SPDT, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP54, Max. Working Pressure [bar]: 22.0