Shows 25 product(s)
Pressure switch, KPS37
Regulation range [bar] Pe: 6.00 - 18.00, Differential [bar]: 0.85 - 2.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 22.0
Pressure switch, KPS39
Regulation range [bar] Pe: 10.00 - 35.00, Differential [bar]: 2.00 - 6.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 45.0
Pressure switch, KPS33
Regulation range [bar] Pe: 0.00 - 3.50, Differential [bar]: 0.20, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 10.0
Pressure switch, KPS33
Regulation range [bar] Pe: 0.00 - 3.50, Differential [bar]: 0.20, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 10.0
Pressure switch, KPS39
Regulation range [bar] Pe: 10.00 - 35.00, Differential [bar]: 2.00 - 6.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 45.0
Pressure switch, KPS35
Regulation range [bar] Pe: 0.00 - 8.00, Differential [bar]: 0.40, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 12.0
Pressure switch, KPS31
Regulation range [bar] Pe: 0.00 - 2.50, Differential [bar]: 0.10, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 6.0
Pressure switch, KPS31
Regulation range [bar] Pe: 0.00 - 2.50, Differential [bar]: 0.10, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 6.0
Pressure switch, KPS33
Differential [bar]: 0.20, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 10.0
Pressure switch, KPS43
Regulation range [bar] Pe: 1.00 - 10.00, Differential [bar]: 0.70 - 2.80, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120.0
Pressure switch, KPS45
Regulation range [bar] Pe: 4.00 - 40.00, Differential [bar]: 2.20 - 11.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120.0
Pressure switch, KPS47
Regulation range [bar] Pe: 6.00 - 60.00, Differential [bar]: 3.50 - 17.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120.0
Pressure switch, KPS33
Regulation range [bar] Pe: 0.00 - 3.50, Differential [bar]: 0.20, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 10.0
Pressure switch, KPS35
Regulation range [bar] Pe: 0.00 - 8.00, Differential [bar]: 0.40 - 1.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 12.0
Pressure switch, KPS31
Differential [bar]: 0.10, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 6.0
Pressure switch, KPS31
Regulation range [bar] Pe: 0.00 - 2.50, Differential [bar]: 0.10, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 6.0
Pressure switch, KPS35
Regulation range [bar] Pe: 0.00 - 8.00, Differential [bar]: 0.40 - 1.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 12.0
Pressure switch, KPS39
Regulation range [bar] Pe: 10.00 - 35.00, Differential [bar]: 2.00 - 6.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 45.0
Pressure switch, KPS43
Regulation range [bar] Pe: 1.00 - 10.00, Differential [bar]: 0.70 - 2.80, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120.0
Pressure switch, KPS45
Regulation range [bar] Pe: 4.00 - 40.00, Differential [bar]: 2.20 - 11.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120.0