Shows 23 product(s)
Pressure switch, BCP2L
Regulation range [bar] Pe: 0.00 - 2.50, Differential [bar]: 0.20, Reset function: Manual Min, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 10.0
Pressure switch, BCP3L
Regulation range [bar] Pe: 0.00 - 6.00, Differential [bar]: 0.40, Reset function: Manual Min, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 16.0
Pressure switch, BCP4L
Regulation range [bar] Pe: 1.00 - 10.00, Differential [bar]: 0.45, Reset function: Manual Min, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 25.0
Pressure switch, BCP5L
Regulation range [bar] Pe: 2.00 - 16.00, Differential [bar]: 1.20, Reset function: Manual Min, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 32.0
Pressure switch, BCP6L
Regulation range [bar] Pe: 5.00 - 25.00, Differential [bar]: 1.20, Reset function: Manual Min, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 40.0