Shows 23 product(s)
Pressure switch, BCP5
Regulation range [bar] Pe: 2.00 - 16.00, Differential [bar]: 1.20, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 32.0
Pressure switch, BCP6
Regulation range [bar] Pe: 5.00 - 25.00, Differential [bar]: 2.50 - 4.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 40.0
Pressure switch, BCP7
Regulation range [bar] Pe: 10.00 - 40.00, Differential [bar]: 3.00 - 6.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 63.0
Pressure switch, BCP1H
Regulation range [bar] Pe: 0.10 - 1.10, Differential [bar]: 0.10, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 6.0
Pressure switch, BCP2H
Regulation range [bar] Pe: 0.00 - 2.50, Differential [bar]: 0.20, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 10.0