Pressure transmitter, MBS 8200, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi

064G1144

This product has been discontinued.

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Flying leads, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 8200-2011-D4GB04-1

Product details

Gross weight 0.084 Kg
Net weight 0.077 Kg
Volume 0.261 Liter
EAN 5702428953153

 

+ supply Red
- common Black
Ambient temperature range [°C] [max] 105 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 221 °F
Ambient temperature range [°F] [min] -40 °F
Approval cURus
Approval comments UL-508
China RoHS compliance Yes
Compensated temp. range [°C] [max] 70 °C
Compensated temp. range [°C] [min] -10 °C
Compensated temp. range [°F] [max] 158 °F
Compensated temp. range [°F] [min] 14 °F
Electrical conn. Male/Female Male
Electrical connection Flying leads
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
Fault Monitoring Demand No
Flush diaphragm No
Identical product 064G4033
In scope of WEEE and contain batteries No
International Article Number 5702428953153
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -20 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -4 °F
Non-linearity BFSL [±FS%] 0.2 %
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 60 bar
Overload pressure max. [psi] 870 psi
Packing format Multi pack
Pressure connection HEX [mm] 22 mm
Pressure connection size 1/4
Pressure connection standard DIN 3852-E
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 10 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 145.04 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 24 pc
REACH Candidate List substances No
Response time max. [ms] 4 ms
Specification key MBS 8200-2011-D4GB04-1
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 9 V
Supply voltage [V] DC [min] 9 V
TEB inside CTR ±FS [%] 1 %
Thermal shift HTR ±FS/10 K [%] 0.65 %
Thermal shift LTR ±FS/10 K [%] 0.65 %
Type MBS 8200
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality