Pressure transmitter, DST P100, 1.00 bar - 30.00 bar, 14.70 psi - 439.70 psi

075G1248

Pressure reference: Absolute, Output signal: Ratio metric, Electrical connection: Metri-Pack 150 Series, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P100-S626-C2BD07-3

Product details

Gross weight 0.066 Kilogram
Net weight 0.059 Kilogram
Volume 0.163 Liter
EAN 5715162685952

 

+ output Pin C
+ supply Pin B
- common Pin A
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
CE evaluated Yes
Compensated temp. range [°C] [max] 130 °C
Compensated temp. range [°C] [min] -20 °C
EEE category 5 small equipment (any external dimension 50 cm)
Electrical connection Metri-Pack 150 Series
Electrical connection size 3 pin
Electrical connection standard NONE
Electrical Connector Color Black
Enclosure rating IP IP69K
EU RoHS compliance Yes
Fault signal level 95
High Clipping Level 92
Housing material 304L
Identical product 075G1248
In scope of WEEE Yes
In scope of WEEE and contain batteries No
International Article Number 5715162685952
Low Clipping level 6
Medium temperature range [°C] [max] 135 °C
Medium temperature range [°C] [min] -40 °C
Output signal Ratio metric
Overload pressure max. [bar] 118 bar
Overload pressure max. [psi] 1715 psi
Packing format Industrial pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 7/16-20
Pressure connection standard ISO 11926-2
Pressure connection type UNF
Pressure Male/Female Male
Pressure range [bar] [max] 30 bar
Pressure range [bar] [min] 1 bar
Pressure range [psi] [max] 439.7 psi
Pressure range [psi] [min] 14.7 psi
Pressure reference Absolute
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 60 pc
Ratiometric of Vsupply [%] [max] 90 %
Ratiometric of Vsupply [%] [min] 10 %
REACH Candidate List substances No
Response time max. [ms] 2 ms
Specification key DST P100-S626-C2BD07-3
Supply voltage [V] DC 5 V
TEB inside CTR ±FS [%] 1.5 %
Type DST P100
Wetted part material 304L 316L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality