Rotary position sensor, DST X510, 180 °, Single, CAN-open
098G1039
Supply voltage [V] DC: 36, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CCW + CW, Specification key: DS180000HC14A00 0033A00
Supply voltage [V] DC: 36, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CCW + CW, Specification key: DS180000HC14A00 0033A00
Gross weight | 0.105 Kg |
Net weight | 0.07 Kg |
Volume | 0.251 Liter |
EAN | 5715162437827 |
Gross weight | 0.105 Kg |
Net weight | 0.07 Kg |
Volume | 0.251 Liter |
EAN | 5715162437827 |
Accessories | LEVER |
Actuator | A |
Angle/Channel 1 [°] | 180 ° |
China RoHS compliance | Out of scope |
Circuit Type | Single |
Electrical connection | Deutsch |
Electrical connection size | 6 pin |
Electrical connection standard | DT04-6P |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Output signal | CAN-open |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Rotary position sensor |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotational direction | CCW + CW |
SCIP dossier no. | a707096f-52fa-4871-9e91-55f08f6518d1 |
SCIP dossier product name | GRA |
Specification key | DS180000HC14A00 0033A00 |
Supply voltage [V] DC | 36 V |
Type | DST X510 |
Accessories | LEVER |
Actuator | A |
Angle/Channel 1 [°] | 180 ° |
China RoHS compliance | Out of scope |
Circuit Type | Single |
Electrical connection | Deutsch |
Electrical connection size | 6 pin |
Electrical connection standard | DT04-6P |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Output signal | CAN-open |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Rotary position sensor |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotational direction | CCW + CW |
SCIP dossier no. | a707096f-52fa-4871-9e91-55f08f6518d1 |
SCIP dossier product name | GRA |
Specification key | DS180000HC14A00 0033A00 |
Supply voltage [V] DC | 36 V |
Type | DST X510 |