Seal kit set KDC/GVD 80 Hydrocarbon
148G3838
Seal kit set KDC/GVD 80 Hydrocarbon, Used for product: KDC/GVD 80 Hydrocarbon
Seal kit set KDC/GVD 80 Hydrocarbon, Used for product: KDC/GVD 80 Hydrocarbon
Gross weight | 0.09 Kg |
Net weight | 0.038 Kg |
Volume | 0.336 Liter |
EAN | 5702428950794 |
Gross weight | 0.09 Kg |
Net weight | 0.038 Kg |
Volume | 0.336 Liter |
EAN | 5702428950794 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Press. control valve sparepart |
Product Name Description | Seal kit |
Quantity per packing format | 12 pc |
Type | Seal kit |
Type designation | Seal Kit |
Used for product | KDC/GVD 80 Hydrocarbon |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Press. control valve sparepart |
Product Name Description | Seal kit |
Quantity per packing format | 12 pc |
Type | Seal kit |
Type designation | Seal Kit |
Used for product | KDC/GVD 80 Hydrocarbon |