Repair kit, Repair kit
027F3150
Type designation: Repair kit, Used for product: Repair kit; PM, MRV, size 125 - MEV, PMFH,
Type designation: Repair kit, Used for product: Repair kit; PM, MRV, size 125 - MEV, PMFH,
Gross weight | 0.083 Kg |
Net weight | 0.066 Kg |
Volume | 0.312 Liter |
EAN | 5702428470346 |
Gross weight | 0.083 Kg |
Net weight | 0.066 Kg |
Volume | 0.312 Liter |
EAN | 5702428470346 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Liquid level valve spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Repair kit |
Used for product |
PM, MRV, size 125 - MEV, PMFH, Repair kit |
Used for product comments | Both cone types |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Liquid level valve spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Repair kit |
Used for product |
PM, MRV, size 125 - MEV, PMFH, Repair kit |
Used for product comments | Both cone types |