Repair kit, Gaskets
148B3056
This product has been discontinued.
Type designation: Gaskets, Used for product: SVA 50
Type designation: Gaskets, Used for product: SVA 50
Gross weight | 0.242 Kg |
Net weight | 0.242 Kg |
Volume | 0.416 Liter |
EAN | 5702428285629 |
Gross weight | 0.242 Kg |
Net weight | 0.242 Kg |
Volume | 0.416 Liter |
EAN | 5702428285629 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Repair kit |
Quantity per packing format | 15 pc |
Type | Repair kit |
Type designation | Gaskets |
Used for product | SVA 50 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Repair kit |
Quantity per packing format | 15 pc |
Type | Repair kit |
Type designation | Gaskets |
Used for product | SVA 50 |