Thermostatic expansion valve, TR 6, R410A
067L5987
Temperature range [°C]: -10 - 15, Orifice size: 2, Orifice capacities [kW]: 7.70, Orifice capacities [TR]: 2.20
Temperature range [°C]: -10 - 15, Orifice size: 2, Orifice capacities [kW]: 7.70, Orifice capacities [TR]: 2.20
Gross weight | 0.387 Kilogram |
Net weight | 0.357 Kilogram |
Gross weight | 0.387 Kilogram |
Net weight | 0.357 Kilogram |
Adjustable | Yes |
Approval | c UL us |
Body material | Brass |
Capillary tube length [in] | 31.5 in |
Capillary tube length [mm] | 800 mm |
Check valve | Yes |
Direction | Straightway |
Equal. Capillar tube lgt. [in] | 24.3 in |
Equalization connection type | Cap. tube, flare |
Equalization size [in] | 1/4 in |
Factory setting [bar] | 10.22 bar |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet fitting variant | 067U0087 |
Inlet size [in] | 3/8 in |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MOP Point [psig] | LAH |
Orifice capacities [kW] | 7.7 kW |
Orifice capacities [TR] | 2.2 TR |
Orifice size | 2 |
Outlet connection type | Solder, ODF |
Outlet fitting variant | 067U0087 |
Outlet size [in] | 3/8 in |
Packing format | Industrial pack |
Port design | Balance port |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 18 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
SCIP dossier no. | 6fed54a1-6cec-4dc8-94c1-451bfa8f7152 |
SCIP dossier product name | TR6 adjustable |
Static Superheat (SS) [°C] | 3 °C |
Static Superheat (SS) [°F] | 5.4 °F |
Temperature range [°C] [max] | 15 °C |
Temperature range [°C] [min] | -10 °C |
Temperature range [°F] [max] | 60 °F |
Temperature range [°F] [min] | 15 °F |
Type | TR 6 |
UL approved refrigerants | R410A |
Adjustable | Yes |
Approval | c UL us |
Body material | Brass |
Capillary tube length [in] | 31.5 in |
Capillary tube length [mm] | 800 mm |
Check valve | Yes |
Direction | Straightway |
Equal. Capillar tube lgt. [in] | 24.3 in |
Equalization connection type | Cap. tube, flare |
Equalization size [in] | 1/4 in |
Factory setting [bar] | 10.22 bar |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet fitting variant | 067U0087 |
Inlet size [in] | 3/8 in |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MOP Point [psig] | LAH |
Orifice capacities [kW] | 7.7 kW |
Orifice capacities [TR] | 2.2 TR |
Orifice size | 2 |
Outlet connection type | Solder, ODF |
Outlet fitting variant | 067U0087 |
Outlet size [in] | 3/8 in |
Packing format | Industrial pack |
Port design | Balance port |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 18 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
SCIP dossier no. | 6fed54a1-6cec-4dc8-94c1-451bfa8f7152 |
SCIP dossier product name | TR6 adjustable |
Static Superheat (SS) [°C] | 3 °C |
Static Superheat (SS) [°F] | 5.4 °F |
Temperature range [°C] [max] | 15 °C |
Temperature range [°C] [min] | -10 °C |
Temperature range [°F] [max] | 60 °F |
Temperature range [°F] [min] | 15 °F |
Type | TR 6 |
UL approved refrigerants | R410A |