Prepack, Danfoss Icon™, Wireless Display Room Thermostat, Number of actuators max: 10, Number of outputs [pc]: 10, Number of room thermostats: 10, No

088U1170

This product has been discontinued.

Danfoss Icon™ Prepack

Product details

Gross weight 5.423 Kilogram
Net weight 5.423 Kilogram
Volume 34.048 Liter
EAN 5702424231071

 

Actuator on radiator Yes
Adaptive learning Yes
App control enabled Yes
Automatic balancing Yes
Away input Yes
Boiler relay Yes
Cable length [m] 1 m
Capacitive touch Yes
China RoHS compliance Out of scope
Cooling input Yes
Description Danfoss Icon™ Prepack
Dual mode Yes
EEE category 5 small equipment (any external dimension 50 cm)​
Floor sensor enabled No
Heating control type Wireless Display Room Thermostat
In scope of WEEE Yes
Installation On-wall
IP protection class IP20
Length [m] 1 m
Noiseless switching Yes
Number of actuators max 10
Number of channels 10
Number of outputs [pc] 10 pc
Number of room thermostats 10 pc
Output voltage [V] DC 24 V
Power consumption [W] [max] 3 W
Product group Prepack
Pump relay Yes
PWM Yes
Supply batteries 2 x 1,5 V AA-Alkaline batteries
Supply Flow temperature control No
Supply temperature control No
Supply voltage [V] 230 V
Temperature control Yes
Thermal feedback Yes
Type Danfoss Icon™
Valve connection Danfoss RA
Valve excercise Yes
Valve function NC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality