Photo Units, UV, Sensitivity: Normal, Housing: Standard
057H7251
This product has been discontinued.
PHOTO UNIT TYPE UV1 OEM
PHOTO UNIT TYPE UV1 OEM
Gross weight | 0.032 Kilogram |
Net weight | 0.029 Kilogram |
Volume | 0.133 Liter |
EAN | 5702425080623 |
Gross weight | 0.032 Kilogram |
Net weight | 0.029 Kilogram |
Volume | 0.133 Liter |
EAN | 5702425080623 |
Cable length [mm] | 300 mm |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | PHOTO UNIT TYPE UV1 OEM |
EU RoHS compliance | Out of scope |
EU RoHS exemption clause | No |
Housing | Standard |
Housing length [mm] | 90 mm |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Photo Units |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Sensitivity | Normal |
Type | UV |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Cable length [mm] | 300 mm |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | PHOTO UNIT TYPE UV1 OEM |
EU RoHS compliance | Out of scope |
EU RoHS exemption clause | No |
Housing | Standard |
Housing length [mm] | 90 mm |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Photo Units |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Sensitivity | Normal |
Type | UV |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |