Product details

Gross weight 9.57 kg
Net weight 8.9 kg
Volume 0 l

Turbocor® - TT - Spare Part Class..

Compressor Capacity 375 Aero Config
310 Aero Config
520 Aero Config
400 Aero Config
500 Aero Config
700 Aero Config
390 Aero Config
490 Aero Config
350 Aero Config
285 Aero Config
Major Revision Major Revision E
Major Revision F
Product Series TG Series
TT Series
TG High Lift Series
TT High Lift Series
Voltage Code 460V/60Hz

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality