Overhaul kit, Cone, sealing, packing gland
027H3019
Type designation: Cone, sealing, packing gland, Used for product: ICS 25 body
Type designation: Cone, sealing, packing gland, Used for product: ICS 25 body
Gross weight | 0.794 Kg |
Net weight | 0.695 Kg |
Volume | 1.197 Liter |
EAN | 5702428815420 |
Gross weight | 0.794 Kg |
Net weight | 0.695 Kg |
Volume | 1.197 Liter |
EAN | 5702428815420 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R507A |
Type | Overhaul kit |
Type designation | Cone, sealing, packing gland |
Used for product | ICS 25 body |
Used for product comments | With top assembly |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R507A |
Type | Overhaul kit |
Type designation | Cone, sealing, packing gland |
Used for product | ICS 25 body |
Used for product comments | With top assembly |