Oil Burner Controls, OBC 80 Series, Number of stages: 2, Single pack
057H8707
This product has been discontinued.
OBC 82A.12 SERVICE
OBC 82A.12 SERVICE
Gross weight | 0.198 Kilogram |
Net weight | 0.193 Kilogram |
Volume | 0.996 Liter |
EAN | 5702425123863 |
Gross weight | 0.198 Kilogram |
Net weight | 0.193 Kilogram |
Volume | 0.996 Liter |
EAN | 5702425123863 |
1 or 2 stage | 2 |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | OBC 82A.12 SERVICE |
EU RoHS compliance | Out of scope |
EU RoHS exemption clause | No |
Number of stages | 2 |
Packing format | Single pack |
Postignition time [s] | 5 " |
Postpurge time [s] | 0 " |
Preignition time [s] | 13 " |
Prepurge time [s] | 13 " |
Product group | Oil Burner Controls |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Safety time [s] | 10 " |
Supply voltage [V] | 230 V |
Supply voltage [V] AC [max] | 253 V |
Supply voltage [V] AC [min] | 195 V |
Type | OBC 80 Series |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
1 or 2 stage | 2 |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | OBC 82A.12 SERVICE |
EU RoHS compliance | Out of scope |
EU RoHS exemption clause | No |
Number of stages | 2 |
Packing format | Single pack |
Postignition time [s] | 5 " |
Postpurge time [s] | 0 " |
Preignition time [s] | 13 " |
Prepurge time [s] | 13 " |
Product group | Oil Burner Controls |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Safety time [s] | 10 " |
Supply voltage [V] | 230 V |
Supply voltage [V] AC [max] | 253 V |
Supply voltage [V] AC [min] | 195 V |
Type | OBC 80 Series |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |