Oil Burner Controls, OBC 80 Series, Number of stages: 1, Single pack

057H8706

This product has been discontinued.

OBC 81A.12 SERVICE

Product details

Gross weight 0.192 Kilogram
Net weight 0.19 Kilogram
Volume 0.945 Liter
EAN 5702425123856

 

1 or 2 stage 1
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description OBC 81A.12 SERVICE
EU RoHS compliance Out of scope
EU RoHS exemption clause No
Number of stages 1
Packing format Single pack
Postignition time [s] 5 "
Postpurge time [s] 0 "
Preignition time [s] 13 "
Prepurge time [s] 13 "
Product group Oil Burner Controls
Quantity per packing format 40 pc
REACH Candidate List substances No
Safety time [s] 10 "
Supply voltage [V] 230 V
Supply voltage [V] AC [max] 253 V
Supply voltage [V] AC [min] 195 V
Type OBC 80 Series
UK RoHS compliance Out of scope
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality