Shows 78 product(s)
Thermostat, KP61
Temperature range [°C]: -30 - 15, Reset function: Manual Min, Contact function: SPDT, Sensor type: Remote air coil, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30
Thermostat, KP75
Temperature range [°C]: 0 - 35, Reset function: Auto, Contact function: SPDT, Sensor type: Remote duct sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30
Thermostat, KP77
Temperature range [°C]: 20 - 60, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30
Thermostat, KP77
Temperature range [°C]: 20 - 60, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 3000, Enclosure rating IP: IP30
Thermostat, KP81
Temperature range [°C]: 80 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30