Pressure transmitter, MBS 2250, 0.00 bar - 517.10 bar, 0.00 psi - 7500.00 psi

060G6662

This product has been discontinued.

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Deutsch, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: MBS 2250-8016-G7BD08

Product details

Gross weight 0.132 Kg
Net weight 0.121 Kg
Volume 0.253 Liter
EAN 5702428516945

 

+ output Pin 4
+ supply Pin 2
- common Pin 1
Accuracy, max. [±FS%] 1 %
Accuracy, typical [±FS%] 0.5 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 257 °F
Ambient temperature range [°F] [min] -40 °F
China RoHS compliance Yes
Compensated temp. range [°C] [max] 100 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 212 °F
Compensated temp. range [°F] [min] 32 °F
Electrical conn. comments Flying leads
Electrical conn. Male/Female Male
Electrical connection Deutsch
Electrical connection size 4 pin
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
Flush diaphragm No
In scope of WEEE and contain batteries No
International Article Number 5702428516945
Intrinsically safe No
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Non-linearity BFSL [±FS%] 0.2 %
Output signal Ratio metric
Overload pressure max. [bar] 1500 bar
Overload pressure max. [psi] 21755 psi
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 7/16-20
Pressure connection standard ASME B1.1
Pressure connection type UNF
Pressure Male/Female Male
Pressure range [bar] [max] 517.1 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 7500 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 14 pc
Ratiometric of Vsupply [%] [max] 90 %
Ratiometric of Vsupply [%] [min] 10 %
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key MBS 2250-8016-G7BD08
Supply voltage [V] DC [max] 8 V
Supply voltage [V] DC [max] 8 V
Supply voltage [V] DC [min] 5 V
Supply voltage [V] DC [min] 4.75 V
Type MBS 2250
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality