Pressure Relief Valves

Shows 10 products

Valve, VRH 60 25-80 bar

Flow [gpm] [Max]: 15.800, Flow [l/min] [Max]: 60.000, Inlet connection size [in]: 1/2 in, Operating pressure [barg] [Min]: 25, Operating pressure [barg] [Max]: 80, Operating pressure [psig] [Min]: 362, Operating pressure [psig] [Max]: 1160, Outlet connection size [in]: 1/2 in

Valve, VRH 60 80-140 bar

Flow [gpm] [Max]: 15.800, Flow [l/min] [Max]: 60.000, Inlet connection size [in]: 1/2 in, Operating pressure [barg] [Min]: 80, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Min]: 1160, Operating pressure [psig] [Max]: 2030, Outlet connection size [in]: 1/2 in

Valve, VRH 120 25-80 bar

Flow [gpm] [Max]: 31.700, Flow [l/min] [Max]: 120.000, Inlet connection size [in]: 3/4 in, Operating pressure [barg] [Min]: 25, Operating pressure [barg] [Max]: 80, Operating pressure [psig] [Min]: 362, Operating pressure [psig] [Max]: 1160, Outlet connection size [in]: 3/4 in

Valve, VRH 120 80-140 bar

Flow [gpm] [Max]: 31.700, Flow [l/min] [Max]: 120.000, Inlet connection size [in]: 3/4 in, Operating pressure [barg] [Min]: 80, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Min]: 1160, Operating pressure [psig] [Max]: 2030, Outlet connection size [in]: 3/4 in

Valve, VRH 30 10-40 bar

Flow [gpm] [Max]: 7.900, Flow [l/min] [Max]: 30.000, Inlet connection size [in]: 3/8 in, Operating pressure [barg] [Min]: 10, Operating pressure [barg] [Max]: 40, Operating pressure [psig] [Min]: 145, Operating pressure [psig] [Max]: 580, Outlet connection size [in]: 3/8 in

View: