Pumps for Tap Water

Shows 20 products

Pump, PAH 50

Flow [gpm] [Max]: 22.6, Flow [l/min] [Max]: 87.11, Outlet pressure [barg] [Max]: 80, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, Body material: AISI 304

Pump, PAH 70

Flow [gpm] [Max]: 31.1, Flow [l/min] [Max]: 119.60, Outlet pressure [barg] [Max]: 160, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, Body material: AISI 304

Pump, PAH 32

Flow [gpm] [Max]: 14.5, Flow [l/min] [Max]: 55.68, Outlet pressure [barg] [Max]: 160, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, Body material: AISI 304

Pump, PAH 25

Flow [gpm] [Max]: 11.1, Flow [l/min] [Max]: 42.77, Outlet pressure [barg] [Max]: 160, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, Body material: AISI 304

Pump, PAH 4 Ex

Flow [gpm] [Max]: 1.7, Flow [l/min] [Max]: 6.43, Outlet pressure [barg] [Max]: 140, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6, Body material: AISI 304

View: