Pumps for Gas Turbine Applications

Shows 23 products

Pump, PAHT G 2

Flow [gpm] [Max]: 1.090, Flow [l/min] [Max]: 4.190, Outlet pressure [barg] [Max]: 100, Speed [rpm] [Max]: 3000, Speed [rpm] [Min]: 1000, Body material: AISI 304

Pump, PAHT G 3.2

Flow [gpm] [Max]: 1.990, Flow [l/min] [Max]: 7.640, Outlet pressure [barg] [Max]: 100, Speed [rpm] [Max]: 3000, Speed [rpm] [Min]: 1000, Body material: AISI 304

Pump, PAHT G 4

Flow [gpm] [Max]: 2.630, Flow [l/min] [Max]: 10.120, Outlet pressure [barg] [Max]: 100, Speed [rpm] [Max]: 3000, Speed [rpm] [Min]: 1000, Body material: AISI 304

Pump, PAHT G 6.3

Flow [gpm] [Max]: 4.710, Flow [l/min] [Max]: 18.100, Outlet pressure [barg] [Max]: 100, Speed [rpm] [Max]: 3000, Speed [rpm] [Min]: 1000, Body material: AISI 304

Pump, PAHT G 10

Flow [gpm] [Max]: 5.230, Flow [l/min] [Max]: 21.630, Outlet pressure [barg] [Max]: 140, Speed [rpm] [Max]: 2400, Speed [rpm] [Min]: 1000, Body material: AISI 304

View: